??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft SIze
1 Inch
Part Number
033088
Description
F2B-LT7-100
A
63/64 Inch
B
4-7/8 Inch
C
1-7/64 Inch
D
3-57/64 Inch
Bolt Diameter
7/16 Inch
H
1/2 Inch
J
5/32 Inch
L
1-9/16 Inch
M
2-3/4 Inch
N
1-7/16 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.